2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ALU 40 mm (B=2000 x H=2500,TS=0-T 24000ST122406042178320000)

표 확장
모든 배송 국가/지역
EN
1/5
Order number
CNSORDERNO
LOD Destination
LODDEST
Level of detail
LODLEVEL
Max. width
B [mm]
Clear Height
H [mm]
Min. free headroom
FR [mm]
Rail system
SCHSYS
Roof angle track system
DFB
Angle of roof angle track system
DFBA [°]
Corner frame
EZ
Operation
SCHBET
Control
CB
Middle panel height
HM [mm]
Thickness of panels
ST [mm]
Height of bottom section
BH [mm]
1
2
ALU 40 mm (B=2000 x H=2500,TS=0-T 24000ST122406042178320000)
Architecture
350
2000
2500
240
T 240
No
0
Standard frame
Electric drive
Right
604
40
629
ALU 60 mm (B=2000 x H=2500,TS=0-T 24000ST122606042178320000)
Architecture
350
2000
2500
260
T 240
No
0
Standard frame
Electric drive
Right
604
60
629
압축된 표현 표시(2 구성 가능한 제품)
주문번호ALU 40 mm (B=2000 x H=2500,TS=0-T 24000ST122406042178320000)
ShorttextALU 40/60
최근 변경05.04.2023 05:08:36
단위

Classifications

By BIM categories

BIM_ELECTRIC_DOOR_DRIVES Electric door drives

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METDOOR (Metric) Door